??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M455-0000-1A-RM020-005
HELP_VARIABLE
Company
Balluff
Description
Receptacles
Bill of material
BALLUFF BCC M455-0000-1A-RM020-005
VERF
Availability
Available
BC
Order code
BCC099C
TC
Artikelbezeichnung
BCC M455-0000-1A-RM020-005
PX
Product view
45761_01
ICON
W
Gewicht
0.019 Kg
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M12x1-Female, straight, 4-pin, A-coded, Number of conductors = 4, Conductor cross-section = 0.25 mm², Lead length L = 0.50 m, Operating voltage Ub = 250 VDC / 250 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP68, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.